TG raceway divider wall. Snaps onto rails in TG raceway rase to create separate channels. Must use wire retainers to ensure channel separation per UL/CSA.
Color | International Gray |
Fitting Type | Divider Wall |
For Use With | TG-70 |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 2.38 |
Overall Height (mm) | 60.4 |
Overall Length (ft.) | 10.01 |
Overall Length (m) | 3 |
Overall Width (In.) | 0.46 |
Overall Width (mm) | 11.7 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic and/or Power Cabling When Maximum Cable Capacity is Required. |
Part Features | TG raceway divider wall; 10 ft. length; Gray only. |
UPC | 07498379493 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0949 |
Std. Ctn. Qty. | 80 |
Std. Ctn. Volume (cf) | 0.7591 |
Specification Sheets | Pan-Way ® TG-70 Surface Raceway System Specification Sheet SRSP31-WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - TG70IW8-Product-Page-200 | English | |
Part Drawings | Part-Drawing-PDF - TGDW-200 | English | |
Part Drawings | Part Drawing - DWG - TGDW_37270-52 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |