End cap. Used to terminate or allow entry to TG raceway. Two knockouts each for 0.50" (12.7mm) and 1" (25.4mm) conduit.

Obsolete
Obsolete

Specifications

Fitting Type End Cap
Material PVC
Overall Height (In.) 2.78
Color Arctic White
CE Compliant Yes
CE Marking Yes
Length (In.) 2.12
Material Grade PVC
Type End Cap
UL Listed Yes
UL5A Listed Yes
Product Type TG-70

Packaging Detail

UPC 07498379501
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0351
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.3514

Resources

English
Specification Sheets TG70 Raceway: D-SRSP31--WW-ENG English
Line Cards Surface Raceway Line Card English