End cap. Used to terminate or allow entry to TG raceway. Two knockouts each for 0.50" (12.7mm) and 1" (25.4mm) conduit. Electric Ivory.
Color | Electric Ivory |
Fitting Type | End Cap |
For Use With | T-45 |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 2.78 |
Overall Height (mm) | 70.6 |
Overall Length (ft.) | 0.18 |
Overall Width (In.) | 5.57 |
Overall Width (mm) | 141.5 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic and/or Power Cabling When Maximum Cable Capacity is Required. |
UPC | 07498379502 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3514 |
Specification Sheets | Pan-Way ® TG-70 Surface Raceway System Specification Sheet SRSP31-WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - TGEC-200 | English | |
Part Drawings | Part Drawing - DWG - TGEC_37270-48 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |