Entrance end fitting. Accepts large conduit, (up to 2") in line or at a right angle. Maintains a 40mm bend radius with a removable insert and channel separation.

Obsolete
Obsolete

Specifications

Fitting Type Entrance End
Material PVC
Overall Height (In.) 3.71
Color Arctic White
CE Compliant Yes
CE Marking Yes
Length (In.) 8.68
Material Grade PVC
Type Entrance End
UL Listed Yes
UL5A Listed Yes
Product Type TG-70

Packaging Detail

UPC 07498391159
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3314
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 3.3140

Resources

Part Drawings Part-Drawing-PDF - TGEE-200 English
Specification Sheets TG70 Raceway: D-SRSP31--WW-ENG English
Installation Documents TG Entrance End Fitting: RW158 English
Line Cards Surface Raceway Line Card English