Entrance end fitting. Accepts large conduit, (up to 2") in line or at a right angle. Maintains a 40mm bend radius with a removable insert and channel separation.

Specifications

Fitting Type Entrance End
Material PVC
Overall Width (In.) 7.43
Overall Height (In.) 3.71
Color International Gray
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Length (In.) 8.69
CE Compliant Yes
CE Marking Yes
Material Grade PVC
Type Entrance End
UL Listed Yes
Product Type TG-70

Packaging Detail

UPC 07498377009
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3345
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 3.3446

Resources

Installation Documents TG Entrance End Fitting: RW158 English
Specification Sheets TG70 Raceway: D-SRSP31--WW-ENG English
Part Drawings Part-Drawing-PDF - TGEE-200 English
Line Cards Surface Raceway Line Card English