Fiber spool bracket. Each piece consists of two halves that snap into base of TG raceway. Provides method to contain one meter or more of fiber slack and acts as a strain relief while maintaining a minimum 32mm bend radius. Bracket separation can be adjusted to fit the length of slack required.
Product Type | Faceplate |
Color | International Gray |
Fitting Type | Bracket |
For Use With | T-70 |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 0.82 |
Overall Height (mm) | 20.8 |
Overall Length (ft.) | 0.31 |
Overall Length (m) | 0.1 |
Overall Width (In.) | 2.52 |
Overall Width (mm) | 64 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic and/or Power Cabling When Maximum Cable Capacity is Required. |
UPC | 07498379510 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0230 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2298 |
Specification Sheets | Pan-Way ® TG-70 Surface Raceway System Specification Sheet SRSP31-WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - TGFSB-200 | English | |
Part Drawings | Part Drawing - DWG - TGFSB_37270-38 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |