Inside corner fitting. Used to join sections of TG raceway at inside corners. Fittings adjust from 85° to 135° to adapt to non-square corners, International Gray.

Specifications

Fitting Type Inside Corner
Material PVC
Overall Height (In.) 2.8
Color International Gray
CSA Certified Yes
UL5A Listed Yes
CE Compliant Yes
CE Marking Yes
Length (In.) 7.74
Material Grade PVC
Type Inside Corner
UL Listed Yes
Product Type TG-70

Packaging Detail

UPC 07498377003
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3930
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

English
Specification Sheets TG70 Raceway: D-SRSP31--WW-ENG English
Line Cards Surface Raceway Line Card English