Outside corner fitting. Used to join sections of TG raceway at outside corners. Fittings adjust from 85° to 135° to adapt to non-square corners, Arctic White.

Specifications

Fitting Type Outside Corner
Material PVC
Overall Height (In.) 2.8
Color Arctic White
CE Compliant Yes
CE Marking Yes
Length (In.) 8.48
Material Grade PVC
Type Outside Corner
UL Listed Yes
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type TG-70

Packaging Detail

UPC 07498379507
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3974
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Line Cards Surface Raceway Line Card US English
Specification Sheets TG70 Raceway: D-SRSP31--WW-ENG US English
Part Drawings TG70-Outside-Corner-Fitting---Adjustable US English