Outside corner fitting. Used to join sections of TG raceway at outside corners. Fittings adjust from 85° to 135° to adapt to non-square corners.

{{ pdp.obsoleteProductStatement }}
Discontinued

Specifications

Fitting Type Outside Corner
Material PVC
Overall Height (In.) 2.8
Color International Gray
CSA Certified Yes
UL5A Listed Yes
CE Compliant Yes
CE Marking Yes
Length (In.) 8.48
Material Grade PVC
Type Outside Corner
UL Listed Yes
Pricing Category 1 SR
Pricing Category 2 SR6
Product Type TG-70

Packaging Detail

UPC 07498377005
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3981
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Line Cards Surface Raceway Line Card English
Part Drawings Part-Drawing-PDF - TGOC-200 English
Specification Sheets TG70 Raceway: D-SRSP31--WW-ENG English