The TG Raceway Outside Corner fitting. Used to join sections of TG raceway at outside corners. Fittings adjust from 85° to 135° to adapt to non-square corners. Off-White.
Product Type | Faceplate |
Color | Off White |
Fitting Type | Outside Corner |
For Use With | TG-70 |
Raceway Type | Low Voltage |
Material | PVC |
Overall Height (In.) | 8.48 |
Overall Height (mm) | 215.4 |
Overall Length (ft.) | 0.49 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 88.9 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic and/or Power Cabling When Maximum Cable Capacity is Required. |
UPC | 07498379509 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3994 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pan-Way ® TG-70 Surface Raceway System Specification Sheet SRSP31-WW-ENG | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - TGOC-200 | English | |
Part Drawings | Part Drawing - DWG - TGOC_37270-61 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |