Fitting Type |
Right Angle |
Material |
PVC |
Overall Width (In.) |
8.1 |
Overall Height (In.) |
2.65 |
Color |
Off-White |
CSA Certified |
Yes |
UL Listed |
Yes |
Length (In.) |
8.1 |
CE Compliant |
Yes |
CE Marking |
Yes |
Material Grade |
PVC |
Type |
Right Angle |
UL5A Listed |
Yes |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
Product Type |
TG-70 |
UPC |
07498379496 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.2211 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
2.2112 |
Specification Sheets |
TG70 Raceway: D-SRSP31--WW-ENG |
US English |
|
Part Drawings |
TG70-Right-Angle-Fitting |
US English |
|
Part Drawings |
TG-70 Raceway Right Angle Fitting |
US English |
|
Line Cards |
Surface Raceway Line Card |
US English |