Inside corner fitting – non-adjustable. Used to join sections of TG raceway at inside corners.

Obsolete
Obsolete

Specifications

Fitting Type Inside Corner
Material PVC
Overall Height (In.) 2.82
Color Arctic White
UL5A Listed Yes
CE Compliant Yes
CE Marking Yes
Length (In.) 7.66
Material Grade PVC
Type Inside Corner
UL Listed Yes
Product Type TG-70

Packaging Detail

UPC 07498336130
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.4164
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 4.1637

Resources

Installation Documents Pan-Way TG-70 Corner Fitting: SRRW-179x--ENG English
Part Drawings Part-Drawing-PDF - TGSIC-200 English
Line Cards Surface Raceway Line Card English
Specification Sheets TG70 Raceway: D-SRSP31--WW-ENG English