Inside corner fitting – non-adjustable. Used to join sections of TG raceway at inside corners. Electric Ivory.
Product Type | Surface Raceway Fitting |
Color | Electric Ivory |
Fitting Type | Inside Corner |
For Use With | LD2P10 |
Material | PVC |
Overall Height (In.) | 5.18 |
Overall Height (mm) | 131.6 |
Overall Length (ft.) | 0.64 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 7.71 |
Overall Width (mm) | 195.8 |
Sub Brand | Pan-Way® |
Standards Met | UL Listed,CSA Certified,CE Compliant,RoHS Compliant |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic and/or Power Cabling When Maximum Cable Capacity is Required. |
UPC | 07498336127 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4108 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.1078 |
Specification Sheets | Pan-Way ® TG-70 Surface Raceway System Specification Sheet SRSP31-WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - TGSIC-200 | English | |
Part Drawings | Part Drawing - DWG - TGSIC_38598-03 | English | |
Installation Documents | Pan-Way TG-70 Corner Fitting: SRRW-179x--ENG | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |