Tee fitting. Used to join sections of TG raceway at tee intersections, Electric Ivory.
Product Type | Tee Fitting |
Color | Electric Ivory |
Fitting Type | Tee Divider |
For Use With | TG Raceway |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 2.58 |
Overall Height (mm) | 65.5 |
Overall Length (ft.) | 0.63 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 10.07 |
Overall Width (mm) | 255.8 |
Sub Brand | Pan-Way® |
Standards Met | CSA 22.2 No.62-93, UL5A Listed, CE Compliant |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic and/or Power Cabling When Maximum Cable Capacity is Required. |
UPC | 07498379498 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2592 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.2959 |
Specification Sheets | Pan-Way ® TG-70 Surface Raceway System Specification Sheet SRSP31-WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - TGT-200 | English | |
Part Drawings | Part Drawing - DWG - TGT_37270-40 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |