Transition fitting from TG to T-45. Provides a tee transition from TG raceway to T-45 and LD series size 5 and 10. Use with RF5X3 reducer fitting to transition to LD series size 3.

Obsolete
Obsolete

Specifications

Fitting Type Transition Fitting
Material PVC
Overall Height (In.) 2.79
Color International Gray
Length (In.) 4.31
CE Compliant Yes
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Material Grade PVC
Type Transition to T-45
UL Listed Yes
Product Type TG-70

Packaging Detail

UPC 07498377010
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1284
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 1.2840

Resources