Transition fitting from TG to T-45. Provides a tee transition from TG raceway to T-45 and LD series size 5 and 10. Use with RF5X3 reducer fitting to transition to LD series size 3, Off White.
Product Type | Surface Raceway Fitting |
Color | Off White |
Fitting Type | Transition |
For Use With | TG Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 3.58 |
Overall Height (mm) | 90.9 |
Overall Length (ft.) | 0.72 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 3.91 |
Overall Width (mm) | 99.3 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic and/or Power Cabling When Maximum Cable Capacity is Required. |
UPC | 07498379513 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1301 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.3013 |
Specification Sheets | Pan-Way ® TG-70 Surface Raceway System Specification Sheet SRSP31-WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - TGTR-200 | English | |
Part Drawings | Part Drawing - DWG - TGTR_37270-70 | English | |
Installation Documents | TG Transition Fitting Installation Instructions RW101 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |