discontinued

OF70FH2MT

Low Voltage Faceplates

Snap-on single gang horizontal sloped communication faceplate. Accepts up to two PANDUITĀ® Mini-ComĀ® Modules (not included). No additional mounting hardware required. TIA/EIA-606-B compliant.

Specifications

Fitting Type

Sloped Faceplate

Material

PVC

Overall Width (In.)

0.75

Overall Height (In.)

4.5

Color

Medium Tone

Length (In.)

2.75

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Faceplates

Packaging Details

UPC

07498345506

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0172

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1717

Resources

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office-Furniture-Raceway-Two-Port-Horizontal-Sloped-Faceplate

US English

Part Drawings

Office Furniture Raceway Two Port Horizontal Sloped Faceplate

US English

Related Products