Product Type |
Low Voltage Faceplates |
Material |
PVC |
Color |
Office Beige |
Fitting Type |
Sloped Faceplate |
Height (In.) |
4.5 |
Length (In.) |
2.75 |
UL5C (Class 2 Communication only) |
Yes |
Width (In.) |
0.63 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498341149 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0169 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.1695 |
Specification Sheets |
OFR Raceway: D-SRSP27--WW-ENG |
US English |
|
Installation Documents |
Office Furniture Raceway and Fittings: RW180 |
US English |
|
Line Cards |
Surface Raceway Line Card |
US English |
|
Part Drawings |
Office-Furniture-Raceway-Four-Port-Horizontal-Sloped-Faceplate |
US English |
|
Part Drawings |
Office-Furniture-Raceway-Four-Port-Horizontal-Sloped-Faceplate |
US English |
|
Part Drawings |
Office Furniture Raceway Four Port Horizontal Sloped Faceplate |
US English |
|
Part Drawings |
Office-Furniture-Raceway-Four-Port-Vertical-Sloped-Faceplate |
US English |
|
Brochures Non Product |
Pan-Way Office Furniture Raceway |
US English |