OF70FV2OS

Low Voltage

Snap-on single gang vertical sloped communication faceplate. Accepts up to two PANDUITĀ® Mini-ComĀ® Modules (not included). No additional mounting hardware required. TIA/EIA-606-B compliant.

Specifications

Color

Office Slate

Height (In.)

4.50

Height (mm)

114.3

Labels Required

1-One Port, 1-Two Port

Length (In.)

2.75

Length (mm)

70.0

Material

PVC

UL5C (Class 2 Communication only)

Yes

Width (In.)

0.63

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341385

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0168

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1679

Resources

Part Drawings

Office Furniture Raceway Two Port Vertical Sloped Faceplate

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office-Furniture-Raceway-Two-Port-Vertical-Sloped-Faceplate

US English

Installation Documents

PanWay Office Furniture Raceway Snap-on: SRRW-183x--ENG

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products