OF70FV4MT

Low Voltage

Snap-on single gang vertical sloped communication faceplate. Accepts up to four PANDUITĀ® Mini-ComĀ® Modules (not included). No additional mounting hardware required. TIA/EIA-606-B compliant..

Specifications

Color

Medium Tone

Height (In.)

4.50

Height (mm)

114.3

Labels Required

1-One Port, 2-Two Port

Length (In.)

2.75

Length (mm)

70.0

Material

PVC

UL5C (Class 2 Communication only)

Yes

Width (In.)

0.63

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345509

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0169

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1695

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office-Furniture-Raceway-Four-Port-Vertical-Sloped-Faceplate

US English

Part Drawings

Office Furniture Raceway Four Port Vertical Sloped Faceplate

US English

Installation Documents

PanWay Office Furniture Raceway Snap-on: SRRW-183x--ENG

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products