OFCR70MT6

Low Voltage Channel

Office furniture corner raceway base. Used to terminate low voltage data cabling in the corner at the intersection of modular office furniture panels. Accepts 70mm standard faceplates. Available in 6' lengths, Medium Tone.

Specifications

Fitting Type

Base

Material

PVC

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

2.76

Overall Height (In.)

1.99

Color

Medium Tone

Length (ft.)

6

Type

Base

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Product Type

Low Voltage Channel

Packaging Details

UPC

07498345487

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.2110

Std. Ctn. Qty.

48

Std. Ctn. Volume (cf)

1.6877

Resources

Installation Documents

PanWay Office Furniture Corner Raceway: SRRW-183w--ENG

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Related Products