OFCRC70OS6

Low Voltage Raceway

Office furniture corner raceway cover. Available in 6' lengths.

Specifications

Color

Office Slate

Length (ft.)

6

CE Compliant

No

Length (m)

1.8

Length (mm)

1828.8

Material

PVC

Raceway Size

2.76" x 0.36" (70.1mm x 9.0mm)

Type

Cover

UL5C (Class 2 Communication only)

Yes

Width (mm)

70.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498339646

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0463

Std. Ctn. Qty.

48

Std. Ctn. Volume (cf)

0.3707

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office-Furniture-Raceway

US English

Installation Documents

PanWay Office Furniture Corner Raceway: SRRW-183x--ENG

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products