OFR20CCMT-X

Low Voltage Fittings

Coupler fitting. For use with office furniture raceway, Medium Tone.

Specifications

Fitting Type

Coupler

Material

PVC

Overall Width (In.)

2.04

Overall Height (In.)

1.81

Color

Medium Tone

Length (In.)

0.75

Type

Coupler

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498345505

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0243

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2432

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-Raceway-Cover-Coupler-Fitting

US English

Part Drawings

Office Furniture Raceway Cover Coupler Fitting

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Related Products