OFR20CCOB-X

Low Voltage Fittings

Coupler fitting. For use with office furniture raceway, Office Beige.

Specifications

Material

PVC

Color

Office Beige

Length (In.)

0.75

Width (In.)

2.04

Fitting Type

Coupler

Height (In.)

1.81

Height (mm)

46.1

Mounting

Snap On

Type

Coupler

UL5C (Class 2 Communication only)

Yes

Width (mm)

51.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498341026

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0230

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2295

Resources

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Part Drawings

Office-Furniture-Raceway-Cover-Coupler-Fitting

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Part Drawings

Office Furniture Raceway Cover Coupler Fitting

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Related Products