OFR20CCOS-X

Low Voltage Fittings

Coupler fitting. For use with office furniture raceway, Office Slate.

Specifications

Fitting Type

Coupler

Material

PVC

Overall Width (In.)

2.04

Overall Height (In.)

1.81

Color

Office Slate

Length (In.)

0.75

Type

Coupler

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498341044

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0230

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2298

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-Raceway-Cover-Coupler-Fitting

US English

Part Drawings

Office Furniture Raceway Cover Coupler Fitting

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Related Products