BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Communication pole. Allows for data cable entry into office furniture raceway from suspended ceiling. 8' pole allows maximum 7' distance from top of furniture partition to ceiling. Must be used with OFR20MPT. Medium Tone.

{{ pdp.obsoleteProductStatement }}
Discontinued

Specifications

Sub Brand Pan-Way
Color Medium Tone
Material Aluminium
Standards Met TIA/EIA-606-A Compliant,RoHS Compliant
Overall Height (In.) 1.77
Overall Height (mm) 44.9
Overall Length (ft.) 8
Overall Length (m) 2.4
Overall Width (In.) 2.9
Overall Width (mm) 73.6
Internal Area (in²) 5.13
Internal Area (mm²) 3304
Application (1) Office Furniture Raceway is Designed to Route Data Cabling Along the Top of Office Furniture Partitions (2) The System Includes a Full Complement of Fittings, Accessories, and Terminations Options Which Allows Positioning of Outlets at Any Point (3) O
Pricing Category 1 SR
Pricing Category 2 SR8

Packaging Detail

UPC 07498345490
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.6188
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Brochures Non Product Pan-Way Office Furniture Raceway English
Part Drawings Part-Drawing-PDF - OFR20CP-200 English
Part Drawings Pan-Way Office Furniture Raceway Communication Pole: SRRW-184x--ENG English
Part Drawings Part Drawing - DWG - OFR20CP_38586-05 English
Line Cards Surface Raceway Line Card English