OFR20CPOB8

Low Voltage Pole

Communication pole. Allows for data cable entry into office furniture raceway from suspended ceiling. 8' pole allows maximum 7' distance from top of furniture partition to ceiling. Must be used with OFR20MPT. Office Beige.

Specifications

Material

PVC

Color

Office Beige

UL Listed

Yes

Height (In.)

1.77

Length (In.)

96.00

Length (ft.)

8

Width (In.)

2.90

Height (mm)

44.9

Length (m)

2.4

Mounting

Screw On

Part Features

Office Furniture communication pole. Allows for data cable entry into Office Furniture raceway from suspended ceiling. 8' pole allows maximum 7' distance from top of furniture partition to ceiling. Must be used with OFR20MPT**. Not intended for use at intersection of furniture panels.

UL5C (Class 2 Communication only)

Yes

Width (mm)

73.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341045

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5256

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Office Furniture Raceway Communication Pole

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Installation Documents

Pan-Way Office Furniture Raceway Communication Pole: SRRW-184x--ENG

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-Raceway-Communication-Pole

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Related Products