discontinued

OFR20CPOS8

Low Voltage Communication Pole

Communication pole. Allows for data cable entry into office furniture raceway from suspended ceiling. 8' pole allows maximum 7' distance from top of furniture partition to ceiling. Must be used with OFR20MPT. Office Slate.

Specifications

Fitting Type

Communication Pole

Material

Aluminium

Overall Length (ft.)

8

Overall Length (m)

2.4

Overall Width (In.)

2.9

Overall Height (In.)

1.77

Color

Office Slate

Length (ft.)

8

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Communication Pole

Packaging Details

UPC

07498341085

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6164

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-Raceway-Communication-Pole

US English

Part Drawings

Office Furniture Raceway Communication Pole

US English

Installation Documents

Pan-Way Office Furniture Raceway Communication Pole: SRRW-184x--ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products