discontinued

OFR20CROS

Low Voltage Fittings

Cross fitting. Used to join sections of office furniture raceway at four corners. Supplied with adhesive tape, Office Slate.

Specifications

Fitting Type

Cross Fitting

Material

PVC

Overall Width (In.)

6.5

Overall Height (In.)

1.8

Color

Office Slate

Length (In.)

6.5

Type

4 Way Cross

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498340001

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0728

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7277

Resources

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-Raceway-4-Way-Cross-Fitting

US English

Part Drawings

Office Furniture Raceway 4-Way Cross Fitting

US English

Line Cards

Surface Raceway Line Card

US English

Related Products