BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Desk mount box. Box accepts office furniture snap-on faceplates as well as 70mm NEMA standard screw-on faceplates. Designed for use with OFVR5**6 raceway and OFR20SO**, OFR20DSO** spill-over fittings. Supplied with adhesive tape.

Specifications

Sub Brand Pan-Way
Color Medium Tone
Material PVC
Standards Met TIA/EIA-606-A Compliant,RoHS Compliant
Overall Height (In.) 1.86
Overall Height (mm) 47.1
Overall Length (ft.) 0.41
Overall Length (m) 0.1
Overall Width (In.) 3.4
Overall Width (mm) 86.7
Internal Area (in²) 6.32
Internal Area (mm²) 4083.57
Application (1) Office Furniture Raceway is Designed to Route Data Cabling Along the Top of Office Furniture Partitions (2) The System Includes a Full Complement of Fittings,Accessories, and Terminations Options Which Allows Positioning Of Outlets At Any Point (3) Of
Pricing Category 1 SR
Pricing Category 2 SR8

Packaging Detail

UPC 07498345501
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0405
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.4055

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Line Cards Surface Raceway Line Card English
Brochures Non Product Pan-Way Office Furniture Raceway English
Installation Documents Office Furniture Raceway and Fittings: RW180 English
Part Drawings Part-Drawing-PDF - OFR20DMB-200 English
Part Drawings Part Drawing - DWG - OFR20DMB_38502-03 English