OFR20DMBOB

Low Voltage Fittings

Desk mount box. Box accepts office furniture snap-on faceplates as well as 70mm NEMA standard screw-on faceplates. Designed for use with OFVR56 raceway and OFR20SO, OFR20DSO spill-over fittings. Supplied with adhesive tape.

Specifications

Material

PVC

Color

Office Beige

Height (In.)

1.86

Length (In.)

5.00

Width (In.)

3.40

Height (mm)

47.2

Mounting

Snap On

UL5C (Class 2 Communication only)

Yes

Width (mm)

86.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498340374

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0405

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4055

Resources

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office Furniture Raceway Desk Mount Box

US English

Part Drawings

Office-Furniture-Raceway-Desk-Mount-Box

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Related Products