OFR20DMBOG

Low Voltage Fittings

Desk mount box. Box accepts office furniture snap-on faceplates as well as 70mm NEMA standard screw-on faceplates. Designed for use with OFVR5**6 raceway and OFR20SO**, OFR20DSO** spill-over fittings. Supplied with adhesive tape.

Specifications

Fitting Type

Mount Box

Material

PVC

Overall Width (In.)

3.4

Overall Height (In.)

1.86

Color

Office Gray

Length (In.)

5

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498340529

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0405

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4055

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-Raceway-Desk-Mount-Box

US English

Part Drawings

Office Furniture Raceway Desk Mount Box

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Related Products