OFR20DSOMT

Low Voltage Fittings

Double spill-over fitting. Fitting is used to spill over both sides of the furniture partitions at the same location. Incorporates a built-in, yet removable end cap that eliminates the need for additional raceway and fittings to terminate the pathway. Medium Tone.

Specifications

Product Type

Low Voltage Fittings

Color

Medium Tone

Fitting Type

Spill-Over

Height (In.)

2.09

Length (In.)

5

Material

PVC

Type

Double Spill Over

UL5C (Class 2 Communication only)

Yes

Width (In.)

5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364918

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7483

Resources

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office Furniture Raceway Double Spill Over Fitting

US English

Part Drawings

Office Furniture Double Spill-0ver Fitting

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products