OFR20DSOOG

Low Voltage Fittings

Double spill-over fitting. Fitting is used to spill over both sides of the furniture partitions at the same location. Incorporates a built-in, yet removable end cap that eliminates the need for additional raceway and fittings to terminate the pathway. Office Gray.

Specifications

Fitting Type

Spill-Over

Material

PVC

Overall Width (In.)

5

Overall Height (In.)

2.09

Color

Office Gray

BMEcat - Color

Other

BMEcat - Halogen Free

false

BMEcat - Material only

Plastic

Length (In.)

5

Type

Double Spill Over

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498364920

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7483

Resources

Part Drawings

Office Furniture Double Spill-0ver Fitting

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office Furniture Raceway Double Spill Over Fitting

US English

Related Products