OFR20ECMT

Low Voltage Fittings

End cap fitting. Used to terminate office furniture raceway. Supplied with adhesive tape. Medium Tone.

Specifications

Fitting Type

End Cap

Material

PVC

Overall Width (In.)

1.88

Overall Height (In.)

1.71

Color

Medium Tone

Length (In.)

1.88

Part Features

Designed to route cabling along the top of existing office furniture partitions, System attaches to panel top cap with adhesive backed tape and Designed for desktop terminations

Type

End Cap

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498345502

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office-Furniture-Raceway-End-Cap-Fitting

US English

Part Drawings

Office Furniture Raceway End Cap Fitting

US English

Related Products