OFR20ECOB

Low Voltage Fittings

End cap fitting. Used to terminate office furniture raceway. Supplied with adhesive tape. Office Beige.

Specifications

Material

PVC

Color

Office Beige

Height (In.)

0.62

Length (In.)

1.71

Width (In.)

1.88

CE Compliant

No

Fitting Type

End Cap

Height (mm)

15.7

Mounting

Snap On

Type

End Cap

UL5C (Class 2 Communication only)

Yes

Width (mm)

47.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498340571

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Part Drawings

Office Furniture Raceway End Cap Fitting

US English

Part Drawings

Office-Furniture-Raceway-End-Cap-Fitting

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Related Products