OFR20ICOB

Low Voltage Fittings

Inside corner fitting. Used to join sections of office furniture raceway at inside corner. Supplied with adhesive tape. Office Beige.

Specifications

Material

PVC

Color

Office Beige

Height (In.)

2.08

Length (In.)

3.00

Width (In.)

3.00

CE Compliant

NA

Fitting Type

Inside Corner

Height (mm)

52.8

Mounting

Snap On

Type

Inside Center

UL5C (Class 2 Communication only)

Yes

Width (mm)

76.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339664

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0397

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3974

Resources

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Part Drawings

Office-Furniture-RacewayInside-Corner-Fitting

US English

Part Drawings

Office-Furniture-Raceway-Inside-Corner-Fitting

US English

Part Drawings

Office Furniture Raceway Inside Corner Fitting

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products