OFR20ICOG

Low Voltage Fittings

Inside corner fitting. Used to join sections of office furniture raceway at inside corner. Supplied with adhesive tape. Office Gray.

Specifications

Fitting Type

Inside Corner

Material

PVC

Overall Width (In.)

3

Overall Height (In.)

2.08

Color

Office Gray

Length (In.)

3

Type

Inside Center

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498339665

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0401

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4010

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-RacewayInside-Corner-Fitting

US English

Part Drawings

Office-Furniture-Raceway-Inside-Corner-Fitting

US English

Part Drawings

Office Furniture Raceway Inside Corner Fitting

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Related Products