OFR20LCOB

Low Voltage Fittings

Long coupler fitting (with base). Used to bridge office furniture raceway between panel sections. Can also be used to fill void left by spill-over fitting, when furniture partitions are reconfigured. Supplied with adhesive tape. Office Beige.

Specifications

Fitting Type

Coupler

Material

PVC

Overall Width (In.)

2.09

Overall Height (In.)

1.8

Color

Office Beige

Length (In.)

5

Type

Long Coupler

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498358159

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0345

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3454

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Part Drawings

Office-Furniture-Raceway-Long-Coupler-Fitting

US English

Part Drawings

Office Furniture Raceway Long Coupler Fitting

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Related Products