Product Type |
Low Voltage Fittings |
Color |
Medium Tone |
Fitting Type |
Tee |
Height (In.) |
4.13 |
Length (In.) |
7.08 |
Material |
PVC |
Type |
Mid Panel Tee |
UL5C (Class 2 Communication only) |
Yes |
Width (In.) |
7.58 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498345503 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.1158 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
1.1577 |
Line Cards |
Surface Raceway Line Card |
US English |
|
Part Drawings |
Office-Furniture-Raceway-Mid-panel-Tee-Fitting |
US English |
|
Part Drawings |
Office Furniture Raceway Mid-panel Tee Fitting |
US English |
|
Installation Documents |
Office Furniture Communication Pole and Fittings: SRRW-184--ENG |
US English |
|
Brochures Non Product |
Pan-Way Office Furniture Raceway |
US English |