OFR20MPTOB

Low Voltage Fittings

Mid-panel tee fitting. Used to connect communication pole to office furniture raceway run horizontally along partition wall. Supplied with adhesive tape.Note: not intended for use at intersection of furniture panels. Office Beige.

Specifications

Material

PVC

Color

Office Beige

Height (In.)

1.88

Length (In.)

4.13

Width (In.)

7.58

Fitting Type

Mid-Panel Tee

Height (mm)

47.7

Mounting

Snap On

Type

Mid Panel Tee

UL5C (Class 2 Communication only)

Yes

Width (mm)

192.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498340605

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1191

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.1911

Resources

Installation Documents

Office Furniture Communication Pole and Fittings: SRRW-184--ENG

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Part Drawings

Office-Furniture-Raceway-Mid-panel-Tee-Fitting

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Part Drawings

Office Furniture Raceway Mid-panel Tee Fitting

US English

Related Products