OFR20MPTOG

Low Voltage Fittings

Mid-panel tee fitting. Used to connect communication pole to office furniture raceway run horizontally along partition wall. Supplied with adhesive tape.Note: not intended for use at intersection of furniture panels. Office Gray.

Specifications

Fitting Type

Tee

Material

PVC

Overall Width (In.)

7.58

Overall Height (In.)

4.13

Color

Office Gray

Length (In.)

7.08

Type

Mid Panel Tee

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498340678

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0057

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0566

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office Furniture Raceway Mid-panel Tee Fitting

US English

Part Drawings

Office-Furniture-Raceway-Mid-panel-Tee-Fitting

US English

Installation Documents

Office Furniture Communication Pole and Fittings: SRRW-184--ENG

US English

Related Products