OFR20OCMT

Low Voltage Fittings

Outside corner fitting. Used to join sections of office furniture raceway at outside corner. Supplied with adhesive tape. Medium Tone.

Specifications

Fitting Type

Outside Corner

Material

PVC

Overall Width (In.)

3.77

Overall Height (In.)

2.07

Color

Medium Tone

Length (In.)

3.77

Type

Outside Corner

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498345495

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0718

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7179

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-Raceway-Outside-Corner-Fitting

US English

Part Drawings

Office Furniture Raceway Outside Corner Fitting

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Related Products