OFR20OFCR70MT1

Low Voltage Fittings

One cubicle drop fitting. Allows the transition from office furniture raceway run horizontally along partition wall to office furniture corner raceway mounted vertically in one cubicle at the intersection of partitions. Fitting maintains 1in minimum bend radius of cabling. Supplied with adhesive tape, Medium Tone.

Specifications

Product Type

Low Voltage Fittings

Color

Medium Tone

Fitting Type

Cubicle Drop

Height (In.)

2.20

Length (In.)

5.39

Material

PVC

Type

Drop

UL5C (Class 2 Communication only)

Yes

Width (In.)

2.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345493

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1293

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.2926

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office-Furniture-Raceway-One-Cubicle-Drop-Fitting

US English

Part Drawings

Office Furniture Raceway One Cubicle Drop Fitting

US English

Installation Documents

PanWay Office Furniture Raceway System: SRRW-183x--ENG

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products