OFR20OFCR70MT2

Low Voltage Fittings

Two cubicle drop fitting. Allows the transition from office furniture raceway run horizontally along partition wall to office furniture corner raceway mounted vertically in two cubicles at the intersection of partitions. Fitting maintains 1in minimum bend radius of cabling. Supplied with adhesive tape, Medium Tone.

Specifications

Fitting Type

Cubicle Drop

Material

PVC

Overall Width (In.)

2.2

Overall Height (In.)

2.2

Color

Medium Tone

Length (In.)

8.26

Type

Drop

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498345492

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1183

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.1828

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Installation Documents

PanWay Office Furniture Raceway System: SRRW-183x--ENG

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office-Furniture-Raceway-Two-Cubicle-Drop-Fitting

US English

Part Drawings

Office Furniture Raceway Two Cubicle Drop Fitting

US English

Related Products