OFR20OFCR70MT4

Low Voltage Fittings

Four cubicle drop fitting. Allows the transition from office furniture raceway run horizontally along partition wall to office furniture corner raceway mounted vertically in four cubicles at the intersection of partitions. Fitting maintains 1" minimum bend radius of cabling. Supplied with adhesive tape. Medium Tone.

Specifications

Fitting Type

Cubicle Drop

Material

PVC

Overall Width (In.)

2.2

Overall Height (In.)

2.2

Color

Medium Tone

Length (In.)

8.28

Type

Drop

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498345491

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1992

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.9915

Resources

Part Drawings

Office-Furniture-Raceway-Four-Cubicle-Drop-Fitting

US English

Part Drawings

Office Furniture Raceway Four Cubicle Drop Fitting

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Installation Documents

PanWay Office Furniture Raceway System: SRRW-183x--ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products