OFR20OFCR70OS1

Low Voltage Fittings

One cubicle drop fitting. Allows the transition from office furniture raceway run horizontally along partition wall to office furniture corner raceway mounted vertically in one cubicle at the intersection of partitions. Fitting maintains 1in minimum bend radius of cabling. Supplied with adhesive tape, Office Slate.

Specifications

Fitting Type

Cubicle Drop

Material

PVC

Overall Width (In.)

2.2

Overall Height (In.)

2.2

Color

Office Slate

Length (In.)

5.39

Type

Drop

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498339657

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1284

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.2840

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-Raceway-One-Cubicle-Drop-Fitting

US English

Part Drawings

Office Furniture Raceway One Cubicle Drop Fitting

US English

Installation Documents

PanWay Office Furniture Raceway System: SRRW-183x--ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products