OFR20OFCR70OS4

Low Voltage Fittings

Four cubicle drop fitting. Allows the transition from office furniture raceway run horizontally along partition wall to office furniture corner raceway mounted vertically in four cubicles at the intersection of partitions. Fitting maintains 1" minimum bend radius of cabling. Supplied with adhesive tape. Office Slate.

Specifications

Product Type

Low Voltage Fittings

Color

Office Slate

Fitting Type

Cubicle Drop

Height (In.)

2.20

Length (In.)

8.28

Material

PVC

Type

Drop

UL5C (Class 2 Communication only)

Yes

Width (In.)

2.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339649

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1992

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.9915

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office-Furniture-Raceway-Four-Cubicle-Drop-Fitting

US English

Part Drawings

Office Furniture Raceway Four Cubicle Drop Fitting

US English

Installation Documents

PanWay Office Furniture Raceway and Fittings: SRRW-183X--ENG

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products