OFR20RAMT

Low Voltage Fittings

Right angle fitting. Used to join sections of office furniture raceway at 90° flat junction. Supplied with adhesive tape, Medium Tone.

Specifications

Color

Medium Tone

Height (In.)

1.80

Length (In.)

4.30

Width (In.)

4.30

CE Compliant

No

Fitting Type

Right Angle

Height (mm)

45.7

Material

PVC

Mounting

Snap On

Type

Right Angle

UL5C (Class 2 Communication only)

Yes

Width (mm)

109.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345499

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0417

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4171

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office Furniture Right Angle Fitting

US English

Part Drawings

Office-Furniture-Right-Angle-Fitting

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Related Products