OFR20RAOB

Low Voltage Fittings

Right angle fitting. Used to join sections of office furniture raceway at 90° flat junction. Supplied with adhesive tape, Office Beige.

Specifications

Product Type

Low Voltage Fittings

Material

PVC

Color

Office Beige

Fitting Type

Right Angle

Height (In.)

1.8

Length (In.)

4.3

Type

Right Angle

UL5C (Class 2 Communication only)

Yes

Width (In.)

4.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498340002

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0405

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4055

Resources

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Part Drawings

Office-Furniture-Right-Angle-Fitting

US English

Part Drawings

Office Furniture Right Angle Fitting

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products